We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

What Is Industrial Internet of Things (IIoT)?

Industrial IoT


The Industrial Internet of Things (IIoT) refers to the integration of Internet of Things (IoT) into industrial applications. This involves connecting machines, sensors and devices to collect and analyze data, which enables smarter operations and improved efficiency for manufacturers and other industrial sectors. IIoT systems are designed to enhance productivity, safety and decision-making in complex industrial settings.

Key Benefits of Industrial IoT


Implementing IIoT contributes to improved operational efficiency and cost savings for businesses across various sectors. The main benefits include:

Lower Latency

Lower Latency

Enable real-time decision-making by processing data at the edge.

Higher Reliability

Higher Reliability

Enhance system uptime and performance through real-time monitoring and predictive analytics by leveraging IIoT platforms.

Long Product Lifecycles

Long Product Lifecycles

Extend the operational life of products with proactive maintenance and optimization strategies.

IoT vs. IIoT


AspectIoTIIoT
Primary FocusConnects consumer or general-purpose devices to share data and improve efficiencyConnects machines, sensors and equipment in industrial settings to enhance productivity, safety and automation 
ApplicationsSmart homes, wearables, connected vehicles and health care monitoringManufacturing, energy, transportation and critical infrastructure monitoring 
Scale and ComplexityTypically, smaller scale and focuses on individual or consumer-level connectivityLarge-scale systems that integrate multiple machines and networks across facilities, often spanning multiple sites 
Data and ReliabilityData is used for convenience, lifestyle and personal analyticsData is used for process optimization, predictive maintenance and operational decision-making with high reliability 
Security and SafetyRequires basic data protection and user privacy measuresRequires advanced security, safety compliance and real-time system integrity for industrial environments 
Connectivity and EnvironmentOperates in relatively stable consumer environments using Wi-Fi® or Bluetooth®Operates in harsh industrial environments using robust, low-latency and deterministic networks like Ethernet or fieldbus systems 

IIoT Security Challenges


Security is a critical aspect of Industrial IoT applications, and it should be built into systems by design, not added as an afterthought. Addressing this involves:

  • Built-in security features: Incorporating security at the hardware and software levels to protect against cyber threats
  • Compliance with standards: Aligning with cybersecurity standards such as IEC 62443 to enable robust protection

IIoT in Predictive Maintenance


Predictive maintenance leverages Industrial IoT technologies to recommend service at appropriate intervals, thereby avoiding equipment failures and unplanned downtime. This approach enables:

  • Real-time monitoring: Continuous assessment of equipment health through sensors and analytics, supporting industrial operations
  • Operational savings: Reduction in downtime and maintenance costs through proactive interventions

These capabilities lead to improved operational efficiency and cost savings for businesses.

Edge Computing in IIoT


Edge computing brings data processing closer to the source of data generation, reducing latency and bandwidth usage. It enables:

  • Efficient data processing: Local analysis of data for faster decision-making at the industrial edge
  • Enhanced reliability: Continued operation even in cases of network disruptions for consistent performance in industrial environments

By integrating edge computing into Industrial IoT applications, organizations can enhance the efficiency and reliability of their operations.

How to Select Industrial IoT Applications for Your Business


Choosing the right Industrial IoT solution involves considering factors such as:

  • Application requirements: Understanding the specific needs of the industrial environment or sector
  • Scalability: Enabling the solution to grow with the business and adapt to changing industrial demands
  • Security: Selecting solutions with built-in security features to protect data and systems in Industrial IoT applications

Live Chat

Need Help?

Privacy Policy