We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: Temperature Sensor Demonstration Utility

TEMPERATURE SENSOR DEMONSTRATION UTILITY

Overview

The temperature sensor demonstration utility allows designers to configure and experiment with digital temperature sensors to gain a better understanding of device capabilities. For the devices that have EEPROM, the utility allows reads and writes to the EEPROM, demonstrating the ability to save data and persist it through power events. The utility allows users to adjust temperature limits, modify register settings to see the effects on device operation, and plot real-time temperature data. The utility supports the AT30TK175STK and ATAVRTempSensorX, and will configure and read the AT30TS002B, AT30TS75, AT30TS750, and AT30TSE758 temperature sensors. The alarm trip registers toggle LEDs on the board and on front panel of the utility, demonstrating the use of the event pin.

A toggle switch allows the user to manually control temperature to become more familiar with the environment without manipulating the actual temperature of the device.

After installing a kit and verifying the board appears in Device Manager as a serial port, the software should install and launch. A pull-down selection box will show the serial ports available on your machine, one of which should be the serial port to which the board installed, generally COM 4 or higher. When the proper serial port is selected and the board recognized, the other pull-down well allow selection of the chip on the board to communicate with and the proper front panel will launch.

The device datasheet should be available and consulted while using the software to gain an even deeper understanding. The ultimate goal of the utility is to familiarize the user with the datasheet and prepare him to create his own uses.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Temperature Sensor Demo Utility x86 Software Libraries and Firmware Download
Temperature Sensor Demo Utility x64 Software Libraries and Firmware Download
Digital Temperature Sensors Brochure Brochures Download

Live Chat

Need Help?

Privacy Policy