This Plug-In-Module (PIM) features a dsPIC33CK1024MP710 100-pin TQFP Digital Signal Controller (DSC) device. It can be used to evaluate the entire family of dsPIC33CKxxxMP7xx and dsPIC33CKxxxMP4xx DSC devices for motor control applications. It supports using both the on-chip op amps, or inverter board-based op amps for motor current feedback. This PIM is compatible with the MCLV-2 [DM330021-2] and MCHV [DM330023-2 or DM330023-3], and MCSM [DM330022 or DM330022-1] PIM based inverter boards
Live Chat