We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV41V44A

ATEVK-MXT641TD-A

Overview

This kit (ATEVK-MXT641TD-A) is for the evaluation and development of applications using our Automotive qualified ATMXT641TD maXTouch® touchscreen controller.

The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (MISC1104). A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.

1x 8” Touchscreen Assembly (MISC1104)

1x ATMXT641TD-I2C-PCB (00603)

1x ATUSB-HSBB-PCB (10945)

1x ATAUTO-SPI-CABLE (CAB1022)

1x Copper Backplate (MISC1105)

1x Ground Connection Wire (CAB1021)

4x Self Adhesive Feet (HW1009)

1x USB Cable (CAB0019)

All supported Windows versions.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATEVK-MXT641TD-A Documentation Board Design Files Download
China-RoHS-Declaration_EV41V44A Certifications Download
EU-DoC_EV41V44A Certifications Download
EU-REACH-Statement_EV41V44A Certifications Download
UK-DoC_EV41V44A Certifications Download

Live Chat

Need Help?

Privacy Policy