We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV30S09A

KSZ9477S EDS2 Daughter Card

Overview

The KSZ9477S is designed for evaluation of the Microchip KSZ9477S Gigabit Ethernet Switch when used with a Microchip EDS2 compatible host board. A SODIMM 260-pin connector for the EDS2 Host - KSZ9477S Interface is used due to its high performance, high pin count, and low cost.

  • Microchip KSZ9477S Gigabit Ethernet Switch with SGMII and RGMII/MII/RMII
  • Microchip VXM7-9013-25M0000 crystal for 25 MHz
  • Microchip MIC23303YML-TR 4 MHz Buck PWM regulator for 1.2V generation
  • Microchip MIC2790N Reset supervisor with Reset LED indicator
  • Microchip 24AA014H I2C Serial EEPROM for board identification
  • Two Dual 10/100/1000 Mb RJ45 Integrated Connector and Magnetics with LEDs
  • One Single 10/100/1000 Mb RJ45 Integrated Connector and Magnetics with LEDs
  • 1x5-pin SGMII header
  • Selectable SPI or I2C Management interface
  • Compliant with the SODIMM EDS2 Interface Specification with RGMII interface to the Host processor
  • SPST switch for Reset
  • Green LED indicator for 1.2V
  • Test points for power rails and GND
  • Configurable GPIO pins for IEEE15

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
KSZ9477S EDS2 Daughter Card User Guide User Guides Download
KSZ9477S EDS2 Daughter Card Altium Design Files Board Design Files Download
KSZ9477S EDS2 Daughter Card Fabrication and Assembly Files Board Design Files Download
KSZ9477S EDS2 Daughter Card Schematic, PDF Schematics Download
KSZ9477S EDS2 Daughter Card BOM BOM Download
KSZ9477S Footprint PCB PCB Files Download
KSZ9477S Symbol Schematic Library Board Design Files Download
AN3474- KSZ9477 High-Availability Seamless Redundancy Application Notes Link Download
KSZ9477S EDS2 Linux DSA and non-DSA Firmware Images on GitHub Supporting Collateral Link

Live Chat

Need Help?

Privacy Policy