We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV25P01A

EVB-PCI11101C

Overview

The EVB-PCI11101C is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the PCI11101C, a single-chip PCIe switch with an integrated USB 3.2 Gen 2 (10G) xHCI Host Controller and programmable I/O options (I2C/SPI/UART/GPIO), on a six-layer RoHS-compliant Printed Circuit Board (PCB). This kit allows the user to gain an understanding of the product and accelerate the integration of the EVB-PCI11101 Evaluation Kit into the user’s design.

Users of this platform are typically working with M.2 abstractions and require a comprehensive solution for radio systems.  This is accomplished using M.2KeyB.

EVB-PCI11101C demonstrates PCIe, USB xHCI Host and I2C/SPI/UART/GPIO driver compatibility in Linux®, Microsoft® Windows®, and Android.  Options exist for QNX, VxWorks and FreeBSD.

An additional software tool, MPLAB Connect, is used for advanced configuration and diagnostics.  This extends to PCIe virtual eye diagram.  A fantastic solution for designers to visualise PCIe connections.

Kindly note:

  • Access to documentation requires a valid NDA.
  • For assistance, please contact your regional Microchip representative via the Microchip Offices page.
  • Two banks of programmable I/Os upon headers
  •  One M.2 key B connector
  • Onboard I2C serial EEPROM for EVB system configuration and function customization
  • One optional I2C or SPI target configuration bus
  • Operates from a single voltage (+12.0 V, regulated) external power supply
  • Onboard 25 MHz crystal
  • Single onboard regulators for +5 V, +3.3 V, +1.1 V
  • Regulator LED indicators for 1.8V, 3.3V, and 1.1V outputs

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy