The dsPIC33CK512MP608 General Purpose Explorer 16/32 PIM (EV09H41A) features the dsPIC33CK512MP608 80-pin device on the 100-pin Plug-in Module (PIM).
The dsPIC33CK512MP608 General Purpose Explorer 16/32 PIM (EV09H41A) is designed to demonstrate the capabilities of the dsPIC33CK512MP608 family using the Explorer 16 or Explorer 16/32 Development Board.
The devices from the dsPIC33CK512MP608 family are the first Microchip single core, 16-bit Digital Signal Controllers (DSCs) with 100 MIPS of performance and 512K of flash
The dsPIC33CK512MP608 General Purpose Explorer 16/32 PIM (EV09H41A) features the dsPIC33CK512MP608 80-pin device on the 100-pin Plug-in Module (PIM).
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| Explorer 16/32 Board Demo Code | Software Libraries and Firmware | Download |
Live Chat