We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV04S36A

EVB-PCI12000C-M.2

Overview

The EVB-PCI12000C-M.2 board provides a real world example M.2KeyE interface.  Using PCI12000C two separate PCIe ports are generated and made available at an M.2 connector.

The board is fitted to a standard M.2KeyM connector where only one PCIe port is provided.  This allows the user to gain an understanding of different M.2 configurations and accelerate their integration with a known working example.

PCIe Precision Time Measurement (PTM) provides for coherence over the PCIe switching function.  Of specific interest to customers requiring PTM between their root complex and endpoints.

EVB-PCI12000C-M.2 demonstrates PCIe fanout / packet switching together with UART providing compatibility in Linux®, Microsoft® Windows®, and Android.  Options exist for QNX, VxWorks and FreeBSD.  Proven through to the application layer in security and AI applications.  Used in Home Assistant and Frigate NVR examples.

An additional software tool, MPLAB Connect, is used for advanced configuration and diagnostics.  This extends to PCIe virtual eye diagram.  A fantastic solution for designers to visualise PCIe connections.

Kindly note:

  • Access to documentation requires a valid NDA.
  • For assistance, please contact your regional Microchip representative via the Microchip Offices page.
  • Two downstream PCIe ports presented via M.2KeyE
  • SMBus / I2C enabled by PCI12000C
  • Onboard I2C serial EEPROM for EVB system configuration and function customization 
  • Operates from upstream PCIe power rails
  • Onboard 25 MHz crystal
  • Fully integrated power supplies

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy