The MCP8048 QFN48 BLDC Motor Driver Evaluation Board is used to demonstrate the driver capabilities offered by the MCP8048 variant with LIN and a VIO voltage of 3.3V in BLDC/PMSM motor applications. The two-layered, high current board is designed to be very versatile, low cost, and easily configurable to meet as many customer preferences as possible. It uses the MCP8048 as a 3-phase Brushless DC (BLDC) motor gate driver and the dsPIC33CK256MP205 Motor Control DIM provided by Microchip. In order to implement different types of algorithms, like the sinusoidal dual/single shunt FOC or the trapezoidal motor control algorithm in sensored or sensorless mode, the board can be easily configured by using the jumpers and connectors located on the board. Furthermore, the desired firmware should be implemented accordingly to the desired hardware configuration.
The MCP8048 QFN48 BLDC Motor Driver Evaluation Board is a complete motor controller for brushless DC motors (BLDC). The board can drive a three-phase brushless DC motor rated at up to 35A and 32.5V. The input voltage motor operating range for the board is +4.9V to +32.5V. The board consists of three main units:
• MCP8048 QFN48 Motor Driver
• DIM connector to attach one of the compatible motor control DIMs, like dsPIC33CK256MP205 Motor Control DIM
• Three phases MOSFET Bridge
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MCP8048 DIM Evaluation Kit (EV-MCP8048) BOM | Board Design Files | Download | ||
| MCP8048 DIM Evaluation Kit (EV-MCP8048) Schematic | Board Design Files | Download | ||
| MCP8048 DIM Evaluation Kit (EV-MCP8048) Gerber files | Board Design Files | Download | ||
| MCP8048 DIM Evaluation Kit (EV-MCP8048) Altium files | Board Design Files | Download | ||
| dsPIC33CK256MP205 MC DIM (EV53A92A) BOM | Board Design Files | Download | ||
| dsPIC33CK256MP205 MC DIM (EV53A92A) Schematic | Board Design Files | Download | ||
| dsPIC33CK256MP205 MC DIM (EV53A92A) Gerber | Board Design Files | Download | ||
| dsPIC33CK256MP205 MC DIM (EV53A92A) Design Files | Board Design Files | Download | ||
| MCP8048 DIM Evaluation Kit (EV-MCP8048) UK-DoC | Certifications | Download | ||
| MCP8048 DIM Evaluation Kit (EV-MCP8048) EU-DoC | Certifications | Download | ||
| MCP8048 DIM Evaluation Kit (EV-MCP8048) EU-REACH-Statement | Certifications | Download | ||
| MCP8048 DIM Evaluation Kit (EV-MCP8048) China-RoHS-Declaration | Certifications | Download | ||
| MCP8048 DIM Evaluation Kit (EV-MCP8048) HEX file | Software Libraries and Firmware | Download | ||
| MCP8048 DIM Evaluation Kit (EV-MCP8048) dsPIC33CKMP205 MotorBench | Software Libraries and Firmware | Download | ||
| MCP8048 QFN48 BLDC Motor Driver Evaluation Board | User Guides | Download |
Live Chat