This product is no longer available for sale.
The low-power 802.15.4/ZigBee module combines an impressive set of features in just under half a square inch of space. Based on a solid combination of the popular ATmega1281V MCU and the latest AT86RF230 radio transceiver, this ZigBit module offers superior radio performance for price-sensitive applications.
The tool minimizes the bill of materials and shortens time to market. Embedded 802.15.4/ZigBee software ensures standards-based wireless connectivity for a wide range of applications.
The ZigBit 2.4GHz Module with Balanced RF Output is mature and not recommended for new designs.
Live Chat