Description
The EV29J11A SAM9X75 Curiosity Pro kit is designed for evaluating and prototyping with the Microchip SAM9X75D2G-I/4TB-SL3 system-in-package (SiP), which integrates DDR3L SDRAM. The board provides a feature-rich platform for memory, Ethernet, display, camera, audio, USB, CAN FD, wireless, and debug evaluation.
The kit includes a VSC8541 EDS2 Gigabit Ethernet daughter card, an OpenOCD debug probe, a microSDHC card, and two mikroBUS™ connectors for expansion with Click board™ modules featuring Microchip functions. It also supports MIPI DSI®, MIPI CSI, LVDS, and RGB displays, an ISC camera interface, an M.2 wireless interface, and a 10/100/1000 RGMII SODIMM add-on slot.
The SAM9X75 Curiosity Pro is well suited for developing embedded Linux and MPU-based bare metal applications for industrial, automotive, home and building automation, appliance, and medical systems.
Click "here" to get started with the Quick Start Demos that are available to help users quickly launch either a Linux or MPLAB Harmony v3 demo.
Processor
Memory
SD/MMC
USB
Ethernet
Display
Camera
Audio
Debug Port
User Interaction
CAN FD
Expansion
Power Management
Board Supply
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| SAM9X75 Curiosity Pro (EV29J11A) | User Guide | Download | ||
| EV29J11A - SAM9X75 CURIOSITY PRO-REV1 | Board Design Files | Download | ||
| SAM9X75 SiP Data Sheet | Data Sheets | PDF | HTML | ||
| SAM9X7 Series Data Sheet | Data Sheets | PDF | HTML | ||
| SAM9X7 Series Silicon Errata and Data Sheet Clarifications | Errata | PDF | HTML | ||
| SAM9X75 Hardware Design Considerations | Application Notes | Link | PDF | HTML | |
| Booting from External Non-Volatile Memory (NVM) on SAM9X7 MPUs | Application Notes | Link | PDF | HTML | |
| AN5822 SAMA7D65 Hardware Design Considerations | Application Notes | Link | PDF | HTML | |
| AN5939 - Accessing Secure SAM-BA Cipher on the Secure Document Extranet (SDE) | Application Notes | Link | PDF | HTML | |
| AN5940 - Accessing Secure Resources for Microchip MPU Products | Application Notes | Link | PDF | HTML | |
| AN6596 SAM9X7 Series Linux® Secure Boot | Application Notes | Link | PDF | HTML |
Live Chat