We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

Affordable, Flexible Debug for Embedded Development

Our OpenOCD Debug Probe is a compact, low-cost USB debug probe designed to help developers quickly connect, debug and communicate with embedded targets. Built for OpenOCD-based workflows, it provides a practical solution for board bring-up, firmware development and system validation. It includes four target-facing ports to cover common debug and system-access needs.

With support for standard debug and serial interfaces, the probe gives developers a convenient way to access target systems through a single tool. The hardware is designed around a dedicated debug interface architecture and includes standard connector options for easy integration into our microprocessor development boards.

Development Workflow Flexibility

The OpenOCD Debug Probe fits naturally into modern embedded software workflows. Developers can use it with OpenOCD in Microsoft® Visual Studio® Code (VS Code®) for a streamlined editing, build and debug experience. It can also complement our software workflows, including using with MPLAB Extensions where an open and flexible debug setup is preferred.

This makes the probe especially useful for developers who want the freedom of open-source tooling while continuing to work within Microchip-focused development environments.

Applications

  • Embedded firmware development
  • New-board bring-up
  • JTAG-based debugging
  • Target communication and validation
  • Lab and prototype debug access

Why Choose Our OpenOCD Debug Probe?

The OpenOCD Debug Probe gives developers a simple, cost-effective way to add reliable debug connectivity to their workflow. Whether you are working in an open-source toolchain, using Visual Studio Code or extending a Microchip-based development environment, this probe delivers the flexibility needed to move projects forward faster.

  • OpenOCD-compatible USB debug probe with four target-facing ports
  • JTAG/SWD port for standard Arm core and MCU debugging workflows
  • UART port for Linux®, Zephyr® or MPLAB Harmony terminal access
  • I2C/SMBus port for interfacing with Microchip PAC1934 and PMUs to provide MPU voltage and current measurements
  • SPI port for additional target communication and expansion use cases
  • Easy integration into open development environments
  • OpenOCD board
  • One 20 cm 1x6 female-to-female ribbon cable
  • One short ribbon adapter: IDC 2x10 male to IDC 2x10 female
PM-26-113335-260417-MPU32-PHOTO-DV22S07A-OpenOCD-Probe-Angle1-Transparent.png PM-26-113335-260417-MPU32-PHOTO-DV22S07A-OpenOCD-Probe-Angle3-Transparent.png PM-26-113335-260417-MPU32-PHOTO-DV22S07A-OpenOCD-Probe-Dynamic2-Transparent.png PM-26-113335-260417-MPU32-PHOTO-DV22S07A-OpenOCD-Probe-Front3-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
OpenOCD Debug Probe (DV22S07A) User Guide User Guide PDF | HTML

Live Chat

Need Help?

Privacy Policy