Please consider the PICkit 3 Debug Express (DV164131). PICkit 1 is not recommended for new designs.
The PICkit® 1 Flash Starter Kit is a low-cost development kit with an easy-to-use interface for programming Microchip’s 8-/14-pin Flash family of microcontrollers. This starter kit is designed to help you get up to speed quickly using PIC® microcontrollers.
The kit provides everything needed to program, evaluate and develop applications using Microchip’s powerful 8-/14-pin Flash family of microcontrollers. Instructions are provided in a series of seven tutorials that cover I/O, Interrupts, A/D Converters, Comparators, Data Tables and Timers. All source code files for the tutorials are furnished.
Supported Operating Systems:
· Windows® 98 Second Edition
· Windows ME
· Windows 2000
· Windows XP
Important Note for Windows 98 1st Edition Users:
These applications are NOT compatible with Windows 98 1st edition. DO NOT INSTALL THIS SOFTWARE ON WINDOWS 98 1ST EDITION.
* Some devices require an adapter for compatibility. See TB079 for complete details
Available USB Port
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| DC Motor Control Tips n Tricks | Supporting Collateral | Download | ||
| PIC® MCU CCP and ECCP Tips n Tricks | Supporting Collateral | Download | ||
| PICkit™ 1 All Lessons | Miscellaneous | Download | ||
| PIC MCU Comparator Tips n Tricks | Supporting Collateral | Download | ||
| TC1047A Temperature-to-Voltage Converter PICtail™ Demo Board User's Guide | User Guide | Download | ||
| PICkit 1 Baseline Flash V1.31 | Miscellaneous | Download | ||
| PICkit 1 Classic Flash V1.74 | Miscellaneous | Download | ||
| Programming Baseline Flash Devices with PICkit 1 | Application Notes | Link | Download | |
| PICkit™ Signal Analysis v2.20 | Miscellaneous | Download | ||
| Signal Analysis Board Firmware | Software Libraries and Firmware | Download | ||
| PICkit 1 Version 2.0.2 Firmware | Software Libraries and Firmware | Download | ||
| Signal Analysis PICtail™ Daughter Board User's Guide | User Guide | Download | ||
| PICkit 1 FLASH Starter Kit USB Installation for Windows 98 Second Edition | User Guide | Download | ||
| Low Cost USB Microcontroller Programmer The building of the PICkit™ 1 FLASH Starter Kit | Application Notes | Link | Download |
Live Chat