We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00697

HV582 96-CHANNEL HIGH-VOLTAGE DRIVER IC EVALUATION BOARD


  • Compatible with PIC32 Starter Kit DM320001 or a Generic Signal Pattern Generator
  • 96 Output Channels available via a High-density Female Array Connector
  • 32 Output Channels available via test point pads 

Overview


The HV582 96-Channel High-Voltage Driver IC Evaluation Board facilitates the quick implementation for display and printer driver applications with its flexible input/output connection interface. The Evaluation Board is designed around the HV582, a unipolar, 96-channel low-voltage serial to high-voltage parallel converter with push-pull outputs. This device has been designed for applications requiring multiple high-voltage outputs with current sinking and sourcing capabilities. The device consists of six parallel 16-bit shift registers, a 96-bit latch and 96 high-voltage outputs. Data can be input at 30 MHz.

Package Contents

HV582 96-Channel High-Voltage Driver IC Evaluation Board and Important Information Sheet

Documentation


Title
Document Id
PIC32_HV582.X Download 1b0f74c3-190b-4f89-94b0-ea944f8da083
HV582 Data Sheet Download 83bcd2a6-ff29-48dc-a4f7-1b1abf769594
HV582 96-Channel High-Voltage Driver IC Evaluation Board User's Guide Download f474c9e6-aca0-4a4b-aaa1-c0ca27e02875