| Title |
Title
Programming EEPROM for the ZL3026x and ZL4025x Family of Devices Using the I2C Interface
|
|---|---|
| Name |
Name
ZLAN678
|
| Date |
Date
02/03/2021
|
| Description |
Description
This application note explains how to program the EEPROM of the ZL30261/3/5/7 and ZL40251/3 devices using the I2C interface. This is a subset of the “EESEL Register Write Method” described in ZLAN-659. Please refer to ZLAN-675 for a description of using the SPI interface to program the EEPROM using the “EESEL Register Write Method.”
|
| Description | Product |
Description |
|---|---|---|
|
ZL30260
6-Output PCIe Gen7 Clock Generator ext. EEPROM
|
ZL30260 | 6-Output PCIe Gen7 Clock Generator ext. EEPROM |
|
ZL30261
6-Output PCIe Gen7 Clock Generator int. EEPROM
|
ZL30261 | 6-Output PCIe Gen7 Clock Generator int. EEPROM |
|
ZL30263
10-Output PCIe Gen7 Clock Generator int. EEPROM
|
ZL30263 | 10-Output PCIe Gen7 Clock Generator int. EEPROM |
|
ZL30265
6-Output PCIe Gen7 Clock Generator int. EEPROM
|
ZL30265 | 6-Output PCIe Gen7 Clock Generator int. EEPROM |
|
ZL30267
10-Output PCIe Gen7 Clock Generator int. EEPROM
|
ZL30267 | 10-Output PCIe Gen7 Clock Generator int. EEPROM |
|
ZL40250
Programmable 1:6 Multi-format Buffer
|
ZL40250 | Programmable 1:6 Multi-format Buffer |
|
ZL40251
Programmable 1:6 Multi-format Buffer
|
ZL40251 | Programmable 1:6 Multi-format Buffer |
|
ZL40252
Programmable 1:10 Multi-format Buffer
|
ZL40252 | Programmable 1:10 Multi-format Buffer |
|
ZL40253
Programmable 1:10 Multi-format Buffer
|
ZL40253 | Programmable 1:10 Multi-format Buffer |
Live Chat