We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MICRELAN44BTYPEIIISTABILITYPRO

Title
Title
Type III Stability Program for the MIC2168/69
Name
Name
MICRELAN44BTYPEIIISTABILITYPRO
Date
Date
08/17/2018
Description
Description
The MIC2169 is a high efficiency, simple to use synchronous buck controller IC, housed in a 10-pin MSOP package. The MIC2169 switches at 500kHz and features a high output driver capability for an all N-channel synchronous architecture. The MIC2169 operates from a 3V to 13.2V input and can be configured to generate output voltages as low as 0.8V. Thus, the MIC2169 is a voltage mode converter with an internal transconductance error amplifier.

Silicon Products


Description
Product
Description
MIC2168
14.5V, 1 MHz, PWM Synchronous Buck Controller IC
MIC2168 14.5V, 1 MHz, PWM Synchronous Buck Controller IC
MIC2169
Replaced by MIC2169A
MIC2169 Replaced by MIC2169A

Live Chat

Need Help?

Privacy Policy