We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

DNH02

Title
Title
Isolated Constant Power Converter Using the HV9922
Name
Name
DNH02
Date
Date
06/24/2015
Description
Description
Many applications require the use of a low cost, low power, bias supply. In consumer products such as televisions and audio/video equipment, a bias supply powers the remote control and logic as the main power converter is turned off. White goods, such as washer/dryers and countertop appliances require very low power for the logic and relay control, as the motors or heating elements are powered from the AC input.

Silicon Products


Description
Product
Description
HV9922
3-PIN Switch Mode LED Lamp Driver IC
HV9922 3-PIN Switch Mode LED Lamp Driver IC