| Title |
Title
RC Model Aircraft Motor Control
|
|---|---|
| Name |
Name
AN847
|
| Date |
Date
06/24/2015
|
| Product Categories |
Product Categories
8-bit MCU
|
| Description |
Description
As modern MOSFET transistors are developed with lower ON resistance and smaller packages, Electronic Speed Controls (ESC) follow. By using a microcontroller and a few small MOSFETs, high performance speed controls can be built with advanced features in small packages. This application note will describe the design and construction of two small speed controls appropriate for flying model airplanes up to 6 lbs. Many of the control techniques in this application note can easily be used with larger DC motors in different applications.
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN847 Source Code - RC Model Aircraft Motor Control 115.6 KB 09/24/2021 | AN847 Source Code - RC Model Aircraft Motor Control | 09/24/2021 | 115.6 KB | Download |
Live Chat