| Title |
Title
Switch Mode Battery Eliminator Based on a PIC16C72A
|
|---|---|
| Name |
Name
AN701
|
| Date |
Date
06/24/2015
|
| Application Categories |
Application Categories
Power Management /
Voltage Regulation
Power Supply & Conversion /
AC DC
|
| Product Categories |
Product Categories
8-bit MCU
Power Management ICs /
Battery Management
Power Management ICs /
PWM Controllers
|
| Description |
Description
The PIC16C72A is a member of the PICmicro ® Mid-Range Family of 8-bit, high-speed microcontrollers. The PIC16C72 provides the following features: ? 5 Channel, 8-bit Analog-to-Digital Converter (A/D) ? CCP Module to generate a PWM output ?I 2 C?/SPI? Module ?3 Timers ?8 Interrupt sources This application note shows how to combine the A/D and CCP modules with suitable software to produce a Switch Mode Battery Eliminator (SMBE) providing 3.0, 4.5, 5.0, 6.0, 7.5 and 9.0 volt output voltages at up to 1 Amp with an AC or DC input between 12.6V and 30V peak.
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN701 Source Code - Switch Mode Battery Eliminator Based on a PIC16C72A 8.1 KB 09/24/2021 | AN701 Source Code - Switch Mode Battery Eliminator Based on a PIC16C72A | 09/24/2021 | 8.1 KB | Download |
Live Chat