| Title |
Title
KEELOQ® HCS410 Transponder Decoder Using a PIC16C56
|
|---|---|
| Name |
Name
AN675
|
| Date |
Date
06/24/2015
|
| Description |
Description
This document describes a secure transponder system. The system is suitable for use in security applications such as cars, motor bikes, and scooters (two-wheelers). Microchip?s secure HCS410 KEELOQ code hopping transponder is used. The decoder is implemented on a Microchip PIC16C56 microcontroller. The software can be used to implement a stand-alone decoder or can be integrated into a security system. The maximum operating range of this particular application circuit is 25 millimeters (one inch). HCS410, PIC16C56
|
Live Chat