| Title |
Title
Utilizing Enhanced Software Write Protection in 24CS Series Serial EEPROMs
|
|---|---|
| Name |
Name
AN4254
|
| Date |
Date
10/26/2021
|
| Application Categories |
Application Categories
General Purpose /
All
Peripheral /
I2C
|
| Product Categories |
Product Categories
Memory /
Serial EEPROMS - I2C™
|
| Description |
Description
Traditional I2C Serial EEPROMs utilize hardware based write protection that only allows locking or unlocking the entire memory array via an external pin, which severely limits the possible ways to protect data. The 24CS Series devices address this limitation with the addition of a 16-bit Configuration register, which allows the write protection behavior to be configured for legacy hardware write protection or enhanced software write protection.
|
| Description | Part Number |
Description |
|---|---|---|
|
DM160237
SERIAL MEMORY I2C EVALUATION KIT
|
DM160237 | SERIAL MEMORY I2C EVALUATION KIT |
| Description | Product |
Description |
|---|---|---|
|
24CS128
128-Kbit 3.4MHz I2C Serial EEPROM with 128-Bit Serial Number and Enhanced Software Write Protection
|
24CS128 | 128-Kbit 3.4MHz I2C Serial EEPROM with 128-Bit Serial Number and Enhanced Software Write Protection |
|
24CS256
256-Kbit 3.4MHz I2C Serial EEPROM with 128-Bit Serial Number and Enhanced Software Write Protection
|
24CS256 | 256-Kbit 3.4MHz I2C Serial EEPROM with 128-Bit Serial Number and Enhanced Software Write Protection |
|
24CS32
32-Kbit 3.4MHz I2C Serial EEPROM with 128-Bit Serial Number and Enhanced Software Write Protection
|
24CS32 | 32-Kbit 3.4MHz I2C Serial EEPROM with 128-Bit Serial Number and Enhanced Software Write Protection |
|
24CS512
512 Kbit 3.4MHz I2C Serial EEPROM with 128-Bit Serial Number and Enhanced Software Write Protection
|
24CS512 | 512 Kbit 3.4MHz I2C Serial EEPROM with 128-Bit Serial Number and Enhanced Software Write Protection |
|
24CS64
64-Kbit 3.4MHz I2C Serial EEPROM with 128-Bit Serial Number and Enhanced Software Write Protection
|
24CS64 | 64-Kbit 3.4MHz I2C Serial EEPROM with 128-Bit Serial Number and Enhanced Software Write Protection |
|
24CSM01
1 Mbit 3.4MHz I2C Serial EEPROM with 128-Bit Serial Number and Enhanced Software Write Protection
|
24CSM01 | 1 Mbit 3.4MHz I2C Serial EEPROM with 128-Bit Serial Number and Enhanced Software Write Protection |
Live Chat