| Title |
Title
AVR32752: Using the 32-bit AVR UC3 Static Memory Controller
|
|---|---|
| Name |
Name
AN32752
|
| Date |
Date
12/11/2016
|
| Description |
Description
The purpose of this application note is to understand all features available in the SMC and to deliver guidelines to interface 32-bit AVR UC3 microcontroller and external static memory devices. Drivers and code example are provided.
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN_32752 Source Code - The purpose of this application note is to understand all features available in the SMC and to deliver guidelines to interface 32-bit AVR UC3 microcontroller and external static memory devices. Drivers and code example are provided. 126.5 KB 09/24/2021 | AN_32752 Source Code - The purpose of this application note is to understand all features available in the SMC and to deliver guidelines to interface 32-bit AVR UC3 microcontroller and external static memory devices. Drivers and code example are provided. | 09/24/2021 | 126.5 KB | Download |
Live Chat