| Title |
Title
Migrating from the ATECC608A to the ATECC608B
|
|---|---|
| Name |
Name
AN2237
|
| Date |
Date
07/23/2020
|
| Description |
Description
Over time, security capabilities and expectations evolve within the security world along with the capabilities of attacks that seek to compromise secure systems. Recognizing these changes, Microchip has developed a security-enhanced version of the ATECC608A, known as the ATECC608B. The security changes implemented in the device are largely behind the scenes and are not directly observable during normal operation. The ATECC608B has been designed to allow an easy migration from the ATECC608A, while improving the overall security.
|
Live Chat