We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN2153

Title
Title
USB Commands for the USB57xx Hub Feature Controller
Name
Name
AN2153
Date
Date
05/26/2016
Description
Description
The Hub Feature Controller device connected to the internal port of the Microchip USB57xx family of USB2.0 Hubs allows advanced features such as hub configuration, OTP programing, and I/O bridging. These features can be controlled via the ProTouch2 GUI, ProTouch2 command line interface, or ProTouch2 DLL library (for specialized application specific code development). These features can also be controlled directly using low level USB commands and standard USB drivers if the DLL library is not usable for the given application (such as with MCU host interfaces or alternative operating systems).

Live Chat

Need Help?

Privacy Policy