We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Military Temperature Range Products for Aerospace and Defense Applications

Aerospace and defense electronics require semiconductor components that deliver reliable performance under extreme environmental conditions, particularly wide temperature variations. This article highlights Microchip's high-reliability military portfolio, including microcontrollers, and companion chips such as ethernet devices, memory products operating from −55°C to +125°C, with additional qualification, stringent screening and even radiation-tolerant options for demanding applications. The discussion demonstrates how these technologies can help engineers improve system reliability, simplify thermal design and support mission-critical aerospace and defense systems.

Aerospace and defense electronics operate in some of the most demanding environments in the world. Avionics, satellites, unmanned systems, military vehicles, communication equipment and mission-critical control systems can be exposed to extreme temperature changes, vibration, shock, radiation and other environmental stresses.

In these applications, semiconductor components cannot simply be selected based on functionality and cost. They must also provide predictable electrical performance, long-term reliability and traceability across demanding operating conditions.

Why Military Temperature Range Matters in Aerospace and Defense

Temperature is a fundamental design challenge for aerospace and defense electronics.

Commercial electronics are often designed around relatively controlled operating environments. Aerospace and defense equipment, by contrast, may experience large thermal variations. Electronics installed in aircraft, outdoor military equipment, satellites or other platforms can encounter both very low and very high temperatures.

A military range temperature semiconductor is designed and verified to maintain its specified performance over a wider temperature range, typically this range extends from −55°C to +125°C.

This capability can help engineers:

  • Reduce the need for active thermal management
  • Improve system reliability in uncontrolled environments
  • Simplify thermal design
  • Maintain predictable system performance
  • Increase design margins
  • Support equipment installed in difficult-to-access locations

Military temperature range is therefore more than a component specification—it is an important part of overall system reliability.

Microchip's High-Reliability Military Range Temperature Portfolio

Microchip's aerospace and defense portfolio is broad, allowing designers to address several parts of an electronic system using products from the same semiconductor supplier. We will discuss some critical components available in our portfolio such as microcontrollers (MCUs) and possible companion chips like memory devices and ethernet PHYs.

Military Range Temperature Qualified Microcontrollers (MCUs)

Microcontrollers are at the heart of many aerospace and defense systems, performing control, monitoring, communications and data-processing functions.

Our high-reliability MCUs provide consistent performance at extreme temperatures of −55°C to +125°C. These rugged MCUs for mission-critical applications are resistant to shock, vibration and humidity. Manufactured in a single fab with dedicated wafer lots, they offer full traceability via Single-Lot Date Codes (SLDC). These MCUs go through extensive qualifications, such as Highly Accelerated Stress Test (HAST), life tests and temperature cycling, to offer you trusted performance with full transparency.

Our offerings include:

  • 8-bit AVR® microcontrollers with embedded ADC/DAC, Controller Area Network (CAN) and motor control interfaces: ATmegaET128 and ATmegaET64M1
  • 16-bit dsPIC® digital signal controller for digital power management: dsPIC33EP128ET
  • 32-bit ARM microcontroller with memory protection mechanisms and 100 Mbit Ethernet connectivity: SAMV71Q21ET

For more demanding space applications, we also offer radiation-tolerant and radiation-hardened processing solutions. Depending on the product family, designers can select plastic or hermetic ceramic packages, military-temperature screening and additional radiation characterization.

Learn more at our High-Reliability Microcontrollers and Microprocessors page.

Military Range Temperature Qualified Ethernet Connectivity

Modern aerospace and defense systems increasingly depend on high-speed networks to move sensors, video, control and mission data.

Our high-reliability Ethernet portfolio includes extended-temperature Ethernet PHYs designed for operation from −55°C to +125°C. Examples include the VSC8540ET, VSC8541ET and VSC8574ET families.

The VSC8541ET, for example, is an extended-temperature copper Gigabit Ethernet PHY supporting interfaces such as GMII, RGMII, RMII and MII.

This type of component can be particularly valuable in:

  • Aircraft networking
  • Military vehicles
  • Rugged communications equipment
  • Radar and sensor systems
  • Mission computers
  • Ground-based defense systems

Learn more at our High-Reliability Ethernet Solutions page.

Military Range Temperature Qualified Memories and Others Companion Chips

Memory devices are another critical element of aerospace and defense electronics. Firmware, configuration information, operational data and other mission-critical information must remain accessible even when the equipment experiences harsh environmental conditions.

We offer high-reliability extended-temperature plastic memory devices operating from −55°C to +125°C. Our portfolio includes products such as the SST26LF064ET 64 Mb Serial Flash and SST38LF6401ET 64 Mb Parallel Flash.

These memory devices undergo qualification testing that can include HAST, life testing and temperature cycling as well as dedicated wafer lots and Single-Lot Date Code traceability.

For applications requiring traditional military-grade memory, we offer selected parallel EEPROM products with MIL-883 testing and military temperature options in hermetic ceramic packages.

On top of memory devices, other types of companion chips are available.

ATA6571ET is a high reliability CAN-FD Transceiver, operating in temperatures range from -55°C to 125°C - Learn more at the ATA6571ET page.

MIC69303ET: a high reliability, high current, low voltage and adjustable output regulator, which supports output currents of 3A. Operating in temperatures ranges from -55°C to 125°C.

Learn more at the MIC69303ET page.

Conclusion

Operating temperatures from −55°C to +125°C can provide substantial design flexibility for systems exposed to extreme environments, while additional qualification, traceability, rugged packaging and radiation capabilities can address more demanding mission requirements.

Microchip's portfolio covers multiple semiconductor categories, including microcontrollers and processors, Ethernet devices, and memory operating on a military temperature range and being qualified and screened on a High Reliability flow.

Ultimately, the right component depends on the mission profile. For applications where temperature extremes are a primary concern, our extended-temperature portfolio can provide a strong foundation for reliable electronics. For space and other particularly harsh environments, designers can go further by combining extended-temperature capability with radiation tolerance, qualification, rugged packaging and stringent traceability.

For aerospace and defense engineers, military temperature range -55°C to +125°C is not simply a specification—it is a key enabler of dependable performance when electronics must work where failure is not an option.

Pascale Charpentier, Sep 30, 2026
Tags/Keywords: Aero-Defense

Live Chat

Need Help?

Privacy Policy