We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Evaluate Ethernet and Connectivity Designs Faster With Microchip

Microchip's newest lineup expands its industrial and automotive Ethernet portfolio with evaluation boards for USB-to-Gigabit Ethernet bridging, Single-Pair Ethernet and real-time power monitoring.

Whether you are bridging USB to Gigabit Ethernet, building a Single-Pair Ethernet network or monitoring power in real time, Microchip's newest evaluation boards help engineers move from concept to prototype faster.

EVB-LAN7801-EDS2 — USB to Gigabit Ethernet Evaluation Board

Part: EV16Z95A

The EV16Z95A is an evaluation board for the LAN7801, our USB 3.2 Gen 1 to Gigabit Ethernet controller. It is designed to streamline USB-to-Ethernet integration for embedded and industrial applications, allowing developers to validate driver support and network throughput across Windows, Linux and macOS host platforms.

Best for: Industrial edge gateways, embedded compute modules and USB-to-Gigabit Ethernet bridging

EVB-LAN8670-USB-D — Single-Pair Ethernet Evaluation Board

Part: EV62B92A

The EV62B92A supports the LAN8670, our 10BASE-T1S Single-Pair Ethernet transceiver, with an added USB interface for straightforward host connectivity. The board supports multi-drop network topologies in a compact, space-efficient form factor, making it a practical fit for developers working on low-power IoT edge nodes, building automation sensors and automotive subsystems using the Single-Pair Ethernet standard.

Best for: IoT edge nodes, building automation sensors and automotive subsystems using Single-Pair Ethernet

EVB-LAN9381 Dual-T2 — Dual-Channel Automotive Ethernet Board

Part: EV74W41A

The EV74W41A evaluates the LAN9381 in a dual 100BASE-T1 (T2) configuration, providing two independent 100 Mbps Single-Pair Ethernet channels well suited for automotive and industrial networking applications. The board supports OPEN Alliance TC10 sleep/wake standards and automotive-grade signal integrity, making it a practical choice for in-vehicle networking and IIoT backplane designs.

Best for: In-vehicle networking, IIoT backplane designs and dual-channel Single-Pair Ethernet evaluation

Dev Tool for ICP1040-1-110I — Power Monitoring Evaluation Board

Part: EV76C83A

The EV76C83A is a dedicated development tool for the ICP1040-1-110I, our intelligent current and power monitor IC. The board simplifies hardware bring-up and register-level configuration, with an I2C/SPI interface and an on-board USB-to-serial bridge for PC-based GUI evaluation, giving engineers a ready-to-use platform for evaluating the ICP1040's real-time telemetry, fault detection and power measurement capabilities in a single IC.

Best for: Power management design, real-time current and voltage telemetry and fault detection evaluation

New Connectivity Product

Part: EV21B88A

EV21B88A is our newest addition to its connectivity portfolio. Full product documentation is in progress — visit microchip.com for the latest datasheet, design files and software support as they become available.

Next Steps

All products are available now on MicrochipDirect. Visit the links below to order and access documentation.

Connect with the author on LinkedIn or reach out to your regional FAE.

Tags/Keywords: Communications, Industrial and IoT, Development Tools

Live Chat

Need Help?

Privacy Policy