We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The EVB-LAN8670-USB-D interconnects a USB interface with a 10BASE-T1S Ethernet network interface. The adapter serves as a network card that connects applications via USB 2.0 to the 10BASE-T1S network interface. This EVB is populated with the LAN8670 Rev D0.

  • USB to 10BASE-T1S interface card
  • Connects to a USB host
  • Screw terminal for direct cable connection
  • Configurable on-board termination

USB host; please see documentation section below.

PM-26-113995-260511-NCS-PHOTO-EV62B92A-EVB-LAN8670-USB-D-Angle1-Transparent.png PM-26-113995-260511-NCS-PHOTO-EV62B92A-EVB-LAN8670-USB-D-Dynamic2-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB-LAN8670-USB-D User Guide User Guide PDF | HTML
EVB-LAN8670-USB Win10/Win11 Driver Code Examples Download
EVB-LAN8670-USB Linux Driver Code Examples Download
EVB-LAN8670-USB-D Data Package Board Design Files Download
AN5992 - LAN867x Linux® Driver Installation Application Notes Link Download

Live Chat

Need Help?

Privacy Policy