The EVB-LAN7801-EDS2 is a USB Bridge-based platform (utilizing LAN7801) for evaluating Ethernet switch and PHY products. Compatible switch and PHY evaluation boards connect to the EDS2 board via an RGMII connector. These daughter boards are available separately. The ED2S board is not intended for stand-alone use and has no Ethernet capabilities when no daughter board is connected.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| EVB-LAN7801-EDS2 Schematics, PDF | Schematics | Download | ||
| EVB-LAN7801-EDS2 BOM | BOM | Download | ||
| EVB-LAN7801-EDS2 Board Design Files | Board Design Files | Download | ||
| EVB-LAN7801-EDS2 Gerbers | Gerbers | Download | ||
| EVB-LAN7801-EDS2 Altium Files | Board Design Files | Download |
Live Chat