We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Accelerate Motor Control and Embedded Development With Microchip

Microchip rounds out its newest release wave with tools built for engineers developing and debugging embedded systems—from a dual-core motor control daughter card to an OpenOCD debug probe, a new Curiosity Nano and a functional safety development kit.

Every embedded project reaches a point where the right tool makes all the difference—whether that means prototyping a multi-core motor control system, debugging firmware without a proprietary toolchain or getting started on a safety-critical design. Microchip's newest development tools are built to meet engineers at exactly those moments.

dsPIC33CH512MP508 Dual MC DIM—Dual-Core Motor Control Daughter Card

Part: EV62S33A

Developing multi-axis or dual-loop motor control systems often means managing communication and timing between multiple cores. The EV62S33A addresses this with a dual motor control daughter card built around the dsPIC33CH512MP508, a dual-core Digital Signal Controller with a dedicated master core for system supervisory tasks and a high-speed slave core for the control loop.

The Daughter Interface Module (DIM) supports Field-Oriented Control (FOC) and sensorless algorithms, is compatible with the MCLV-2 and MCHV-3 development boards, and is well suited for BLDC, PMSM and stepper motor applications.

Best for: Dual-core motor control prototyping and multi-axis or dual-loop control architectures

OpenOCD Debug Probe

Part: DV22S07A

Debugging firmware without being locked into a proprietary toolchain is a common challenge for teams running Linux-based workflows or CI/CD pipelines. The DV22S07A addresses this with native OpenOCD compatibility, bridging Microchip hardware with the open-source OpenOCD framework.

The probe supports JTAG and SWD debug interfaces and works with popular open-source tools such as VS Code, Eclipse and GDB, making it a practical fit for automated testing and CI/CD embedded pipelines.

Best for: Open-source debug workflows, CI/CD pipelines and Linux-based development environments

dsPIC33CK VL Curiosity Nano

Part: EV08P02A

Getting started with a new microcontroller family should not require a complex setup. The EV08P02A brings our Curiosity Nano platform to the dsPIC33CK Value Line, a cost-optimized Digital Signal Controller for motor control, digital power and signal processing in cost-sensitive designs.

The board is USB-powered with an onboard PKOB nano programmer/debugger, supports drag-and-drop firmware programming with no external tools required and works with MPLAB Code Configurator for fast peripheral setup.

Best for: Cost-sensitive motor control and digital power prototyping, and rapid dsPIC33CK evaluation

RTPF-DEV-KIT-ZT-1—Functional Safety Development Kit

Part: RTPF-DEV-KIT-ZT-1

Building a safety-critical system often starts with finding a reliable hardware and software starting point. The RTPF-DEV-KIT-ZT-1 is a new development kit targeting real-time power and functional safety applications, providing reference designs and firmware intended to support development aligned with IEC 61508 and ISO 26262 practices.

The kit supports real-time power monitoring with fault detection, making it a practical starting point for industrial and automotive safety-critical applications.

Best for: Functional safety design entry and real-time power monitoring with fault detection

New Motor Control Product

Part: EV59J33A

EV59J33A is our newest addition to its motor control and developer tools portfolio. Full product documentation is in progress—visit microchip.com for the latest datasheet, design files and software support as they become available.

Next Steps

All products are available now on MicrochipDirect. Visit the links below to order and access documentation.

Connect with the author on LinkedIn or reach out to your regional FAE.

Tags/Keywords: Development Tools, Automotive and Transportation, Industrial and IoT

Live Chat

Need Help?

Privacy Policy