Up to 100 MHz core; high-resolution PWMs and fast, 12-bit ADCs
Reduced external components and lower Bill of Materials (BoM) cost
DSP engine handles sensing, conditioning and control loops
Memory scalability from 32 KB to 256 KB and full dsPIC33CK compatibility
MPLAB® ecosystem, with the low-cost Curiosity Nano Evaluation Kit, accelerates development
This Curiosity Nano evaluation kit provides an easy access to all features of the dsPIC33CK256MC005 DSC for rapid prototyping of your custom design.
This Dual-Inline Module (DIM) features our dsPIC33CK256MC006 64-pin TQFP Value Line Digital Signal Controller (DSC). It can be used to evaluate the entire family of dsPIC33CK Value Line devices for motor control applications.
MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.
The MPLAB XC-DSC C/C++ Compiler is a full-featured, optimizing compiler that translates standard ANSI C programs into Digital Signal Controller (DSC) device assembly language sources. This compiler also supports many command-line options and language extensions that allow full access to the DSC device hardware capabilities and gives users fine control of the compiler code generator.
MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.
MPLAB Tools for VS Code are a set of extensions that integrate the MPLAB development ecosystem with VS Code, offering a seamless and efficient environment for developing designs based on Microchip devices.
Live Chat