This Dual-Inline Module (DIM) features our dsPIC33CK256MC006 64-pin TQFP Value Line Digital Signal Controller (DSC). It can be used to evaluate the entire family of dsPIC33CK Value Line devices for motor control applications. It supports external inverter board-based op amps for motor current feedback. This DIM will help demonstrate and develop motor control applications on dsPIC33CK256MC006 DSC when used with any of the Motor Control System (MCS) inverter boards, such as the MCLV-48V-300W and MCHV-230VAC-1.5kW.
This DIM is not compatible with the older MCLV-2 (Part No. DM330021-2) or MCHV (Part No. DM330023-2 or Part No. DM330023-3) PIM-based inverter boards.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| dsPIC33CK256MC006 Motor Control Dual In-Line Module (DIM) Information Sheet | Information Sheets | Download | ||
| dsPIC33CK256MC006 Value Line Motor Control DIM Board Design Files | Other Board Design Files | Download | ||
| dsPIC33CK256MC006 Motor Control DIM Demo Projects | Code Examples | Link |
Live Chat