The KSZ8081RNA / KSZ8081RND is a 10Base-T/100Base-TX Physical Layer Transceiver with an RMII MAC interface. It utilizes a unique mixed-signal design to extend signaling distance while reducing power consumption, and offers HP Auto MDI/MDI-X for reliable detection of and correction for crossover and straight-through cables, eliminating the need to differentiate between crossover and straight-through cables. It also supports Energy Efficient Ethernet (EEE) and Wake-on-LAN (WOL). The difference between the KSZ8081RNA and KSZ8081RND is the default clocking configuration for the RMII interface. The KSZ8081RNA (by default) outputs a 50 MHz RMII Reference clock, while the KSZ8081RND (by default) takes the 50 MHz RMII Reference clock as an input. The KSZ8081RNA / KSZ8081RND comes in a 24-pin, lead-free QFN package and provides an ideal solution for 10Base-T/100Base-TX applications that have tight PCB board space. The KSZ8081RNA and KSZ8081RND Eval Boards (KSZ8081RNA-EVAL and KSZ8081RNDEVAL) provide a convenient platform to evaluate the features of the device. All configuration pins are accessible either by jumpers, test points or interface connectors.
N/A
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| KSZ8081_8091RNA-RND Eval Board Schematic | Board Design Files | Download | ||
| KSZ8081MLX Brochure | Brochures | Download | ||
| KSZ8081MNX-RNB Brochure | Brochures | Download | ||
| KSZ8081RNA/RND Brochure | Brochures | Download | ||
| Recommended Land Pattern for QFN 5x5 32 Lead | Miscellaneous | Download | ||
| KSZ80x1 (32-QFN) Eval Board Rev 1.3 | Board Design Files | Download | ||
| KSZ80x1 (32-QFN) Eval Board Rev 1.3 (PDF) | Board Design Files | Download | ||
| KSZ8081/8091 Eval Board Read Me First | Miscellaneous | Download | ||
| KSZ8081_8091 Software Tools | Software Libraries and Firmware | Download | ||
| KSZ8051 to KSZ8081/91 (32-QFN) Migration | Supporting Collateral | Download | ||
| KSZ80x1 (32-QFN) Eval Board Rev 1.3 Gerber | Board Design Files | Download | ||
| KSZ80x1 (32-QFN) Eval Board Rev 1.3 Gerber (PDF) | Board Design Files | Download | ||
| KSZ8081_8091RNA-RND Eval Board Read Me First | Miscellaneous | Download | ||
| KSZ8081_8091RNA-RND Eval Board Software Tools | Software Libraries and Firmware | Download | ||
| KSZ8021/31 to KSZ8081/91 (24-QFN) Migration Update | Supporting Collateral | Download | ||
| KSZ80x1 Land Pattern | Miscellaneous | Download | ||
| KSZ80x1 README (Gerber & PowerPCB Files) | Board Design Files | Download | ||
| KSZ80x1 (24-QFN) Eval Board Rev 1.1 | Board Design Files | Download | ||
| KSZ80x1 (24-QFN) Eval Board Rev 1.1 (PDF) | Board Design Files | Download | ||
| KSZ8081RNA-RND Eval Board PCB | Board Design Files | Download | ||
| KSZ8081/8091RND Eval Board Rev1.2, BOM Rev1.0 | Board Design Files | Download | ||
| KSZ8081/8091RNA Eval Board Rev1.2, BOM Rev1.0 | Board Design Files | Download | ||
| KSZ8081RNA-RND Eval Board User Guide v1.0 | User Guide | Download |
Live Chat