The MCP37XX0-200, 14-bit 200 Msps ADC VTLA Evaluation Board (ADM00652) provides the opportunity to evaluate the performance of the MCP37XX0-200 Device Family. With the MCP37D20-200, 14-bit 200 Msps single channel pipelined A/D converter on-board, the user can evaluate the functionality of the 14-bit (or 12-bit) 200 Msps A/D converters and the digital signal processing features. With the help of a compatible data capture card, the evaluation board can provide the user with performance analysis features through the PC GUI.
For proper operation, this evaluation board must be used with the following compatible data capture card:
MCP37XXX High-Speed Pipeline ADC Data Capture Card (ADM00506)
Contact local sales office for availability and pricing.
|
Title
|
|||
|---|---|---|---|
| MCP37XX0-200 14-Bit 200 Msps ADC VTLA Evaluation Kit User's Guide | Download | ||
| MCP37220-200 and MCP37D20-200 Data Sheet | Download | ||
| MCP37210-200 and MCP37D10-200 Data Sheet | Download | ||
| MCP37XX0-200 14-bit 200 Msps ADC VTLA Evaluation Board (ADM00652) Gerbers | Download | ||
| MCP37XX0-200 14-bit 200 Msps ADC VTLA Evaluation Board (ADM00652) Layouts | Download | ||
| MCP37XX0-200 14-bit 200 Msps ADC VTLA Evaluation Board (ADM00652) Schematics | Download | ||
| MCP37XX0-200 14-bit 200 Msps ADC VTLA Evaluation Board (ADM00652) BOM | Download |
|
Title
|
Date
|
||
|---|---|---|---|
| Pipeline ADC Utility (v1.3.10) | Download | 19 Aug 2020 |