We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Mature Security IC Products

Use the links below to see a list of the mature products in each category that are not recommended for new designs. While they are still available for purchase and not end-of-life at this stage, any support tools, software or code examples related to these products are no longer being maintained.

CryptoAuthentication™ ICs


CryptoAuthentication ICs are architected with hardware-based cryptographic accelerators to improve execution time and reduce power consumption. A high-quality random number generator and EEPROM-based secure key storage are also embedded inside these devices. They also come with physical anti-tampering and side-channel attack protections to block access to provisioned system credentials. The following devices are mature products:

CryptoMemory® ICs


The CryptoMemory family of ICs comprises a range Electrically Erasable Programmable Read-Only Memory (EEPROM) devices and host-side security for applications requiring data protection, including mutual authentication between devices and a host. CryptoMemory ICs include a 64-bit embedded hardware encryption engine, four sets of nonreadable 64-bit authentication keys and four sets of nonreadable 64-bit session encryption keys.

CryptoRF® ICs


CryptoRF devices ifeature a 13.56 MHz Radio-Frequency Identification (RFID) interface, a 64-bit embedded hardware encryption engine, mutual authentication capability and up to 64 Kbits of user memory. These devices are found in applications that are prone to counterfeiting, require a permanent chain of ownership or use contactless smart cards for cash transactions. They are also suitable for use in adverse environmental conditions where dust, dampness or temperature extremes can cause problems for digital devices. The following devices are mature products:

CryptoCompanion™ Chips


CryptoCompanion chips are used on the host unit and paired with either a CryptoMemory or CryptoRF IC.  The following are mature products:

Documentation


Application Notes

Using CryptoMemory in Full I2C Compliant Mode
Initializing the CryptoMemory Device for Smart Card Applications

Data Sheets

CryptoMemory Full Specification Datasheet
AT88SC6416C - Summary Datasheet
AT88SC3216C - Summary Datasheet
AT88SC25616C - Summary Datasheet
AT88SC1616C - Summary Datasheet
AT88SC12816C - Summary Datasheet
AT88SC0808CA - Summary Datasheet
AT88SC0808C - Summary Datasheet
AT88SC0404CA - Summary Datasheet
AT88SC0404C - Summary Datasheet
AT88SC0204CA - Summary Datasheet
AT88SC0204C - Summary Datasheet
AT88SC0104CA - Summary Datasheet

Supporting Collateral

AT88CK201STK Quick Start Guide

User Guides

AT88SC-ADK2 Quick Start Guide

Miscellaneous

Security for Intelligent, Connected IoT Edge Nodes

Software Tools


Part Number: Quantity: Price per Unit (in USD): Total Amt:
CRYPTOMEMORY-DEVELOPMENT-LIBRARY
CryptoMemory Development Libraries
ATMEL-CRYPTOMEMORY-STUDIO-(CMES)

The CMES package is a suite of software tools to configure and demonstrate the CryptoMemory and the CryptoRF devices using the AT88SC-ADK2 or the AT88CK201STK kits.

Live Chat

Need Help?

Privacy Policy