Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
×

Power Management

Intelligent Configuration Tool

Unlock the Full Potential of Silicon Carbide

Easily configure and fine-tune the performance of AgileSwitch® Digital Programmable Gate Drivers to meet the requirements of your application. The Intelligent Configuration Tool (ICT) is all you need to adjust the software-configurable parameters to optimize your system’s performance.

AgileSwitch ICT Categories

Optimize With a Keystroke

Adjust settings for:

  • Patented Augmented Switching™ profiles
  • Fault reporting
  • On- and off-gate voltages
  • DC link and temperature trip levels

Quickly and easily characterize new devices:

  • No soldering required
  • Change driver settings from benchtop or in the field
ICT

Device and System Characterization

  • Use the ICT to quickly characterize the performance of your system
  • Optimize the overshoot voltage and switching efficiency to your requirements
  • Customize temperature profiles specific to your module type
AgileSwitch ICT

Documentation

  • User Manual
  • Device Programming Instructions and Quick Start Guide