We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

SAM C2x and D2x Microcontrollers

Arm® Cortex®-M0+ Based 5V MCUs for Auto, Appliances and Industrial Control


SAM C2x MCUs


The SAM C series combines the performance and energy efficiency of an Arm Cortex-M0+ based microcontroller (MCU) with an optimized architecture and peripheral set. These flexible and easy-to-use 5V MCUs are ideal for home appliances, industrial control and other 5V applications. Featuring CAN FD, LIN and automotive qualification up to Grade 1, the SAM C2x series is a wise choice for use in interior seats, door locks, power windows and many other automotive applications.

Key Features


  • Arm Cortex-M0+ based MCU running up to 48 MHz
  • Up to 256 KB embedded Flash and 32 KB SRAM
  • 2.7V to 5.5V operating voltage
  • Controller Area Network (CAN) interface supporting CAN FD 1.0
  • Direct Memory Access (DMA) and Event System
  • Up to eight flexible serial communication modules (SERCOMs)
  • 12-bit Analog-to-Digital Converter (ADC)
  • 16-bit Sigma-Delta ADC (SDADC)
  • Motor control optimized Timer Counter Controls (TCC/PWM)
  • Divide and square root accelerator (DIVAS)
  • Hardware touch support with the Peripheral Touch Controller
  • QFP, QFN and WLCSP package options

Sensorless Single Motor Drive with SAM C2x


Low-cost SAM C2x MCUs balance memory and features to provide an optimized solution to drive a single three-phase motor control application. Because these devices can run directly from 5V, they reduce the number of voltage supplies required in an application, making them perfect for portable battery-powered motor applications such as tools, vacuums, small robotics and toys that use multiple LiPO batteries. The dual sample-and-hold ADCs make easy work of complex timing requirements for reconstructing back EMF signals, and the high-speed comparators ensure cycle-by-cycle overcurrent limiting for increased application safety and robustness. A Sigma-Delta ADC is also available, which can be used for V/I tracking, high-accuracy temperature sensing and general metrology functions.

A simplified application block diagram is shown above representing the major connections from the SAM C2x to the power stage.

Simulation and Modeling Tools


SAM C2x devices are supported in the open-source Scilab® simulation package, a two-part modeling environment that includes the Scilab main and Xcos system modeler.

Scilab Key Features

  • Mathematics and simulation
  • Data visualization
  • Optimization
  • Statistics
  • Control system design and analysis
  • Signal processing
  • Algorithm development
  • Application deployment

Xcos Key Features

  • Standard palettes and blocks
  • Model building and edition
  • Model customization and Modelica blocks creation
  • Simulation

Software and Hardware Development Tools


SAM C2x series devices are supported in MPLAB® Harmony, which includes software examples and configuration tools. This fully integrated embedded software development framework for our 32-bit MCUs provides flexible and interoperable software modules and easy-to-use APIs to simplify the development of value-added features to differentiate your product. It works seamlessly with MPLAB X Integrated Development Environment (IDE) and the MPLAB XC32 Compiler and allows for maximum code reuse to reduce your time to market.

We offer following development boards for hardware development, prototyping and debugging with SAM C2x devices. Demo examples for sensored and sensorless control of permanent magnet synchronous motor are available within MPLAB Harmony v3.

dsPICDEM™ MCLV-2 Low-Voltage Motor Control Development Board

dsPICDEM MCHV-3 High-Voltage Motor Control Development Board

ATSAMC21 Motor Control Plug-In Module

SAM D1 and D2x Series Low-Cost MCUs


Our SAM D Arm Cortex-M0+-based MCUs combine performance and energy efficiency with an optimized architecture and peripheral set.

Key Features


  • Arm Cortex-M0+-based MCU running up to 48 MHz
  • Flash memory densities range from 8 KB to 256 KB with SRAM ranging from 2 KB to 32 KB
  • Low power consumption at < 70 µA/MHz
  • DMA and event system
  • Up to six flexible serial communication modules (SERCOMs) provide peripheral flexibility including support for LIN
  • Full-speed USB device and embedded host
  • 12-bit ADC with up to 20 channels; 10-bit Digital-to-Analog Converter (DAC)
  • Motor control comparators and Pulse-Width Modulation (PWM) modules
  • Hardware touch support with the QTouch® technology Peripheral Touch Controller
  • Packages ranging from 14 to 64 pins
  • AEC-Q100 automotive qualified (SAM D2x and SAM DA1)

Low-Cost Digital Motor Control


SAM Dx Arm Cortex-M0+ based devices are the perfect options for migrating 8- and 16-bit variable-speed motor applications, such as fans and air handling systems, to a 32-bit MCU. These low-cost devices offer enough horsepower for Field-Oriented Control (FOC)-based Permanent Magnet Synchronous Motor (PMSM) applications and work exceptionally well when paired with “smart” sinusoidal motor drivers such as the MCP8063. This combination offers a high-performance solution for telecom-type fan applications, and, as both devices are AEC-Q100 qualified, fan and pump applications in automotive segments.

Software and Hardware Development Tools


SAM Dx series devices are supported in MPLAB X IDE and MPLAB Harmony v3, which includes software examples and configuration tools. Free sensored and Sensorless BLDC software that features a reduced-order Leunenburge type control loop is available in MPLAB Harmony v3.

For hardware development, prototyping and debugging with the SAM Dx series of MCUs, we offer the SAM D20 Xplained Pro Evaluation Kit, which supports multiple add-on boards. For BLDC motor control applications, we offer the BLDC 24V Motor Control Kit that features a complete power stage, motor and swappable Plug-In Modules (PIMs) that support the SAM C21, SAM D21 and other devices. You don’t need any additional hardware to start developing motor control applications based on SAM D2x MCUs.

ATSAMD21BLDC24V-STK

SAM D20 Xplained Pro Evaluation Kit

Products

Documentation

Title
World's Fastest Embedded Interleaved 12-bit ADC Using PIC32MZ and PIC32MK Families Download
Sensored (Encoder-Based) Field Oriented Control of a Three Phase Permanent Magnet Synchronous Motor (PMSM) Download
Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Equation-based Flux Weakening (FW) Application Note Download
Title
The Difference Between MPLAB Harmony v3 PLIBs and Drivers, and When to Use Them Download

Live Chat

Need Help?

Privacy Policy