A low cost IP STB supporting basic functionality uses a single Ethernet connection enabled using an Ethernet PHY device, while a premium IP STB supporting enhanced functionality uses multiple Ethernet connections for delivery of interactive and broadcast
services enabled using an Ethernet switch device. For both types of IP STB platforms, an Ethernet based network connection is essential for delivery of high-quality and high-definition content.
Microchip offers a broad, industry-leading portfolio of 10/100 Mbps and 10/100/1000 Mbps Ethernet PHY and switch solutions that are high-performance, application feature optimized, have a small footprint, and support the innovative EtherGREEN™ platform, providing flexible options to minimize power consumption for emerging IP STB applications.