Change Product Group
leftnavToggle

5G Clock Generators Products

Loading..
Product Category Phase Jitter (ps)(Typ, 12KHz to 20 MHz) Period Jitter (ps)(peak to peak) Input No. of outputs Output Logic Output Frequency Min. (MHz) Output Frequency Max. (MHz) Voltage (V) Temp. Range (⁰C) Dimensions (mm) Frequency Stability (ppm) Packages
ZL30250 Low-Jitter Clock Generators 0.16 Crystal or Reference 3 CML, CMOS 0.000001 1035 3.3 -40 to 85 5.0x5.0 32/VQFN
ZL30251 Low-Jitter Clock Generators 0.16 Crystal or Reference 3 CML, CMOS 0.000001 1035 3.3 -40 to 85 5.0x5.0 32/VQFN
ZL30260 Low-Jitter Clock Generators 0.17 Crystal or Reference 6 LVDS, LVPECL, HCSL, CMOS, HSTL 0.000001 1045 2.5, 3.3 -40 to 85 8.0x8.0 56/VQFN
ZL30261 Low-Jitter Clock Generators 0.17 Crystal or Reference 6 LVDS, LVPECL, HCSL, CMOS, HSTL 0.000001 1045 2.5, 3.3 -40 to 85 8.0x8.0 56/VQFN
ZL30262 Low-Jitter Clock Generators 0.17 Crystal or Reference 10 LVDS, LVPECL, HCSL, CMOS, HSTL 0.000001 1045 2.5, 3.3 -40 to 85 8.0x8.0 56/VQFN
ZL30263 Low-Jitter Clock Generators 0.17 Crystal or Reference 10 LVDS, LVPECL, HCSL, CMOS, HSTL 0.000001 1045 2.5, 3.3 -40 to 85 8.0x8.0 56/VQFN
ZL30264 Low-Jitter Clock Generators 0.17 Crystal or Reference 6 LVDS, LVPECL, HCSL, CMOS, HSTL 0.000001 1045 2.5, 3.3 -40 to 85 8.0x8.0 56/VQFN
ZL30265 Low-Jitter Clock Generators 0.17 Crystal or Reference 6 LVDS, LVPECL, HCSL, CMOS, HSTL 0.000001 1045 2.5, 3.3 -40 to 85 8.0x8.0 56/VQFN
ZL30266 Low-Jitter Clock Generators 0.17 Crystal or Reference 10 LVDS, LVPECL, HCSL, CMOS, HSTL 0.000001 1045 2.5, 3.3 -40 to 85 8.0x8.0 56/VQFN
ZL30267 Low-Jitter Clock Generators 0.17 Crystal or Reference 10 LVDS, LVPECL, HCSL, CMOS, HSTL 0.000001 1045 2.5, 3.3 -40 to 85 8.0x8.0 56/VQFN
SM803 Low-Jitter Clock Generators 0.180 Crystal or Reference 12 CMOS, PECL, LVDS, HCSL 12 850 2.5, 3.3 -40 to 85 7.0x7.0, 9.0x9.0 48/VQFN
SM806 Low-Jitter Clock Generators 0.078 Crystal or Reference 6 CMOS, PECL, LVDS, HCSL 12 875 2.5, 3.3 -40 to 85 4.0x4.0, 7.0x7.0 48/VQFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Category
Phase Jitter (ps)(Typ, 12KHz to 20 MHz)
Period Jitter (ps)(peak to peak)
Input
No. of outputs
Output Logic
Output Frequency Min. (MHz)
Output Frequency Max. (MHz)
Voltage (V)
Temp. Range (⁰C)
Dimensions (mm)
Frequency Stability (ppm)
Packages