Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

PICkit 1 Flash Starter Kit

Part Number: DV164101

Status: No Longer Available

Summary:

Please consider the PICkit 3 Debug Express (DV164131). PICkit 1 is not recommended for new designs.

The PICkit™ 1 Flash Starter Kit is a low-cost development kit with an easy-to-use interface for programming Microchip’s 8-/14-pin Flash family of microcontrollers. This starter kit is designed to help you get up to speed quickly using PIC®
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    PICkit Classic V1.74 supports these mid-range Flash PIC® microcontrollers:
    - PIC12F629, 635, 675, 683,
    - PIC16F630, 636, 676,

    - PIC16F684, 685, 687, 688, 689, 690, 785

    - PIC16F913, 914, 916, 917, 946

    PICkit Signal Analysis Daughterboard
    Combined with the PICkit Signal Analysis software, it adds Oscilloscope, FFT, Histogram and Strip chart functions while also programming the mid-range devices listed above.
    PICkit Baseline Flash V1.30 supports nine Baseline Flash PIC® microcontrollers:
    - PIC10F 200*, 202*, 204*, 206*, 220, 222
    - PIC12F508, 509, 510
    - PIC16F54*, 57*, 59*
    - PIC16F505, 506
    * Some devices require an adapter for compatibility. See TB079 for complete details

Summary

Please consider the PICkit 3 Debug Express (DV164131). PICkit 1 is not recommended for new designs.

The PICkit™ 1 Flash Starter Kit is a low-cost development kit with an easy-to-use interface for programming Microchip’s 8-/14-pin Flash family of microcontrollers. This starter kit is designed to help you get up to speed quickly using PIC® microcontrollers.
The kit provides everything needed to program, evaluate and develop applications using Microchip’s powerful 8-/14-pin Flash family of microcontrollers. Instructions are provided in a series of seven tutorials that cover I/O, Interrupts, A/D Converters, Comparators, Data Tables and Timers. All source code files for the tutorials are furnished.

Supported Operating Systems:
· Windows® 98 Second Edition
· Windows ME
· Windows 2000
· Windows XP

Important Note for Windows 98 1st Edition Users:
These applications are NOT compatible with Windows 98 1st edition. DO NOT INSTALL THIS SOFTWARE ON WINDOWS 98 1ST EDITION.

Package Contents

Please consider the PICkit 3 Debug Express (DV164131). PICkit 1 is not recommended for new designs.

The PICkit™ 1 Flash Starter Kit is a low-cost development kit with an easy-to-use interface for programming Microchip’s 8-/14-pin Flash family of microcontrollers. This starter kit is designed to help you get up to speed quickly using PIC® microcontrollers.
The kit provides everything needed to program, evaluate and develop applications using Microchip’s powerful 8-/14-pin Flash family of microcontrollers. Instructions are provided in a series of seven tutorials that cover I/O, Interrupts, A/D Converters, Comparators, Data Tables and Timers. All source code files for the tutorials are furnished.

Supported Operating Systems:
· Windows® 98 Second Edition
· Windows ME
· Windows 2000
· Windows XP

Important Note for Windows 98 1st Edition Users:
These applications are NOT compatible with Windows 98 1st edition. DO NOT INSTALL THIS SOFTWARE ON WINDOWS 98 1ST EDITION.

System Requirements
    Available USB Port