Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

CAP1188 Evaluation Kit

Part Number: DM160222

Summary:

The CAP1188 evaluation kit provides an easy platform for evaluating and developing a variety of capacitive touch sense applications using CAP11XX family. The GUI ( Graphical User Interface) allows the user to analyze data and configure the capacitive touch controller as well as the LED drivers.

A second connector allows engineer to connect their own board with CAP1XXX controller and

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • CAP1188
    • USB power and communication
    • Proximity sensing
    • LEDs

Summary

The CAP1188 evaluation kit provides an easy platform for evaluating and developing a variety of capacitive touch sense applications using CAP11XX family. The GUI ( Graphical User Interface) allows the user to analyze data and configure the capacitive touch controller as well as the LED drivers.

A second connector allows engineer to connect their own board with CAP1XXX controller and communicate with the GUI.

Package Contents

  • CAP1188 Evaluation board
  • USB cable
  • CD with GUI and documentation