Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
This item is discontinued and there is no replacement product.
The general-purpose power stage board drives brushless DC, brushed DC and stepper motors. Designed as a flexible platform for developing motor control applications, it works with ATAVRMC3xx processor boards. Bundle versions with both ATAVRMC300 power stage and processor boards are also available (see ATAVRMC320).