Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

CryptoAuthentication™ UDFN Socket Kit

Part Number: AT88CKSCKTUDFN-XPRO

Summary:

The AT88CKSCKTUDFN-XPRO is a Microchip XPRO extension kit for Microchip CryptoAuthentication™ devices in an 8-pin UDFN package. The board attaches to any Microchip Micro-controller board that supports the XPRO interface. The boards operate with the following Microchip Devices

ATECC108A/508A/608A - Ecliptic Curve Security devices with I2C or Single Wire Interface

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

SoftwareLibrary

6/15/2017
0KB

Product Features

    • 1 - 8 Pin UDFN Socket for 8 Pin UDFN Crypto Authentication Devices
    • 1 - 8 Bit Selection switch for selection of Single Wire, I2C or SPI Mode interfaces
    • Observation Header Port for monitoring signals.
    • Parasitic Power Mode Support.
    • GPIO and Intrusion Detection Support for ECC Products.
    • On board LED indicating when Power is connected.

Summary

The AT88CKSCKTUDFN-XPRO is a Microchip XPRO extension kit for Microchip CryptoAuthentication™ devices in an 8-pin UDFN package. The board attaches to any Microchip Micro-controller board that supports the XPRO interface. The boards operate with the following Microchip Devices

ATECC108A/508A/608A - Ecliptic Curve Security devices with I2C or Single Wire Interface
ATSHA204A - Symmetric Security Device with I2C or Single Wire Interface
ATAES132A - Secure Memory device with I2C or SPI interfaces
The boards can be used as a learning tool, development tool or for configuring and provisioning devices in limited quantities.
For more information on Microchip Crypto Authentication products please go to the Crypto Authentication Overview.

NOTE: Sample Pack Component Number
Some of the sample packs included in the kit may be missing the name of the device.  The list of component numbers associated with each sample pack are shown below. Scanning the QR code will also decode the information.
    ATECC608A - A09-3148
    ATECC508A - A09-2662
    ATSHA204A - A09-2663
    ATAES132A - A09-2664