We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATA6563-EK

ATA6563-EK - ATA6563 CAN-TRX EVB

Overview

The development board for the ATA6563 enables users to rapidly carry out prototyping and testing of new CAN designs with the ATA6563high-speed CAN transceivers.

The ATA6563 is a high-speed CAN transceiver that provides an interface between a controller area network (CAN) protocol controller and the physical two-wire CAN bus. The transceiver is designed for high-speed (up to 5Mbit/s) automotive CAN applica- tions delivering differential transmit and receive capability to (a microcontroller with) a CAN protocol controller. It offers superior electromagnetic compatibility (EMC) and electrostatic discharge (ESD) performance, as well as features such as:
• Ideal passive behavior to the CAN bus when the supply voltage is off
• Direct interfacing to microcontrollers with supply voltages from 3V to 5V

The development board for the ATA6563 is shipped including all components allowing immediate CAN node development and supports the following features:
● All components necessary to put the ATA6563 into operation are included
● Placeholders for some optional components for extended functions are included (e.g., common-mode choke)
● All pins are easily accessible
● Footprint for DFN8 and SO8 package
● Ground coulter clip for easy probe connection during oscilloscope measurement

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATA6562/ATA6563 High-Speed CAN Transceiver with Standby Mode Data Sheets Download
ATA6560 ATA6561 ATA6562 ATA6563 ATA6564 ATA6566 Evaluation Kit User’s Guide User Guide Download
ATAN0134: ATA6560 - CAN Transceiver VHDL-AMS Demonstration (Level 2) Application Notes Link Download
ATAN0133: ATA6560 - CAN Transceiver VHDL-AMS Demonstration (Level 1) Application Notes Link Download
ATAN0132: ATA6560 - CAN Transceiver VHDL-AMS Model (Level 2) Application Notes Link Download
ATAN0131: ATA6560 - CAN Transceiver VHDL-AMS Model (Level 1) Application Notes Link Download

Live Chat

Need Help?

Privacy Policy