Microchip Technology Inc

MCP6V91

In Production

The MCP6V9x family of operational amplifiers provides input offset voltage correction for very low offset and offset drift. These devices provide a gain bandwidth product of 10 MHz, are unity gain stable, have no 1/f noise, and provide superior CMRR and PSRR performance. These products operate with a single supply voltage as low as 2.4V with a maximum quiescent current of only 1.6 mA.

 

    Features

        • Zero Drift architecture
        • Maximum offset of only 9 uV
        • Maximum offset drift of 17 nV/C
        • No 1/f noise
        • GBWP of 10 MHz
        • Enhanced EMI Rejection
        • Small SC-70 and SOT-23 packaging
      Parameter Name
      Value
      Temp. Range (°C)
      -40°C to +125°C
      Vos Max (µV)
      9
      # per Package
      1
      Iq Typical (µA)
      1100
      Iq Max (µA)
      1600
      GBWP (kHz)
      10000
      Operating Voltage Range (V)
      2.4 to 5.5
      Device Description
      Linear High Precision Op Amps-Chopper Stabilized
      Input Voltage Noise Density (nV/rt(Hz))
      11
      PSRR Min (dB)
      117
      CMRR Min (dB)
      118
      Vos/Ta (uV/°C)
      0.017
      Ib (pA)
      2
      Aol (dB)
      126
      PM (deg)
      60
      Isc (mA)
      40
      Rail-to-Rail
      In/Out
      Unity Gain Stable
      Yes
      Slew Rate V/uS
      9.5
      Documentation
      Data Sheets
      03/04/2016
      2875KB
        Application Notes
       
       
       
      AppNote
      03/12/2008
      269KB
      AppNote
      09/02/2008
      588KB
      AppNote
      07/03/2012
      538KB
      AppNote
      07/14/2014
      549KB
      AppNote
      04/03/2001
      223KB
      AppNote
      04/03/2001
      341KB
      AppNote
      03/28/2010
      262KB
        Product Selection Tools
       
       
       
       
      Product Line Card
      06/08/2017
      4167KB
        Spice Model
       
       
       
       
      Spice Model
      03/17/2016
      3KB
      Pricing & Samples
      All pricing shown in USD only.
      Part Number
      Leads
      Package Type
      Temp Range
      Packing
      1+
      26+
      100+
      1000+
      5000+
      Buy
      Sample
      MCP6V91T-E/OT
      5
      SOT-23
      -40C to +125C
      T/R
      1.40
      1.16
      1.06
      1.06
      1.04

      ** Device not available to purchase online. Please contact a sales office for pricing information.
      Open a microchipDIRECT account today!

      RoHS Information
      Part
      Number
      Device
      Weight
      Shipping
      Weight
      Lead
      Count
      Package
      Type
      Package
      Width
      Solder
      Composition
      JEDEC
      Indicator
      RoHS
       
      China
      EFUP
      MCP6V91UT-E/OT
      0.016000
      0.049000
      5
      SOT-23
      -
      Matte Tin
      e3
      MCP6V91T-E/OT
      0.016000
      0.049000
      5
      SOT-23
      -
      Matte Tin
      e3
      MCP6V91UT-E/LTY
      0.006300
      0.033333
      5
      SC70
      -
      NiPdAu
      e4
      To see a complete listing of RoHS data for this device, please Click here
      Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.