Microchip Technology Inc
product primary image

ATSAMG55

Status: In Production

Features:

  • picoPower
  • Down to 100 µA/MHz in active
  • Below 7 µA in deep sleep with SRAM retention
  • Down to 3 µs wake-up from deep sleep to executing the first instruction in active mode
  • Cortex-M4
  • FPU
  • Small package
  • 3x3 mm w/ 0.4mm pitch, WLCSP 7x7 pins
  • Pin compatibility across the family
  • ARM Cortex-M4 with up to 16 Kbytes SRAM on I/D bus providing 0 wait state execution at up to 120 MHz
  • Memory Protection Unit (MPU)
  • DSP Instructions, Floating Point Unit (FPU), Thumb®-2 instruction set
  • Up to 512 Kbytes embedded Flash
  • Up to 176 Kbytes embedded SRAM
  • 8 Kbytes ROM with embedded boot loader, single-cycle access at full speed
  • Embedded voltage regulator for single-supply operation
  • Power-on reset (POR) and Watchdog for safe operation
  • Quartz or ceramic resonator oscillators: 3 to 20 MHz with clock failure detection and 32.768 kHz for RTT or system clock
  • High-precision 8/16/24 MHz factory-trimmed internal RC oscillator. In-application trimming access for frequency adjustment
  • Slow clock internal RC oscillator as permanent low-power mode device clock
  • PLL range from 48 MHz to 120 MHz for device clock
  • PLL range from 24 MHz to 48 MHz for USB device and USB OHCI
  • Up to 30 peripheral DMA (PDC) channels
  • 256-bit General-Purpose Backup Registers (GPBR)
  • 16 external interrupt lines
  • 49-lead WLCSP, 64-lead LQFP, 64-lead QFN
  • Industrial (-40° C to +85° C)
  • USART, SPI, or Two-wire Interface (TWI)
  • USB 2.0 Device and USB Host OHCI with On-chip Transceiver
  • 2 Inter-IC Sound Controllers (I2S)
  • 2 three-channel 16-bit Timer/Counters (TC) with capture, waveform, compare and PWM modes
  • 1 48-bit Real-Time Timer (RTT) with 16-bit prescaler and 32-bit counter
  • 1 RTC with calendar and alarm features 1 32-bit Cyclic Redundancy Check Calculation Unit (CRCCU)
  • Up to 48 I/O lines with external interrupt capability (edge or level), debouncing, glitch filtering and on-die series resistor termination. Individually programmable open-drain, pull-up and pull-down resistor and synchronous output Two PIO Controllers provide control of up to 48 I/O lines
  • 1 Pulse Density Modulation Interface (PDMIC) (supports up to two microphones)  
  • 12-bit ADC Module:
  • One 8-channel ADC, 500 kSps Conversion Rate
  • 12-bit Resolution with Enhanced Mode up to 16 bits
  • Digital Averaging Function providing Enhanced Resolution Mode up to 16 bits
  • Integrated Multiplexer Offering Up to 8 Independent Analog Inputs
  • Standby Mode for Fast Wakeup Time Response
  • Asynchronous Partial Wake-up (Sleepwalking) on external trigger
  • Serial Wire/JTAG Debug Port(SWJ-DP)
  • Debug access to all memories and registers in the system, including Cortex-M4 register bank when the core is running, halted, or held in reset.
  • Serial Wire Debug Port (SW-DP) and Serial Wire JTAG Debug Port (SWJ-DP) debug access.
  • Flash Patch and Breakpoint (FPB) unit for implementing breakpoints and code patches.
  • Data Watchpoint and Trace (DWT) unit for implementing watchpoints, data tracing, and system profiling.
  • Instrumentation Trace Macrocell (ITM) for support of printf style debugging.
  • IEEE1149.1 JTAG Boundary-scan on all digital pins.
  • ASF-Atmel software Framework – SAM software development framework
  • Integrated in the Atmel Studio IDE with a graphical user interface or available as standalone for GCC, IAR compilers.
  • DMA support, Interrupt handlers Driver support
  • USB, TCP/IP, Wi-Fi and Bluetooth, Numerous USB classes, DHCP and Wi-Fi encryption Stacks
  • Image formats, file system & GUI library Middleware
  • RTOS integration, FreeRTOS a core component
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The Microchip's SAM G55 embeds a Cortex-M4 CPU with an FPU (floating point unit). This ensures maximum throughput. This is very important as it allows you to minimize the active power consumption and get to sleep faster in order to reduce the overall power consumption. Additionally, the devices have 30 DMA channels, which give extremely high throughput.

The combination of ultra-low power consumption, fast wake-up time and high throughput is what gives the SAM G the edge in space- and power-constrained consumer applications such as sensor hubs. It wakes up quickly, has the throughput needed to reduce the amount of time spent in active mode, and then goes back to sleep with SRAM retention to conserve energy.

This gives the best performance and longest battery lifetime. It is fully-functional all the way down to 1.6V; including flash reads and writes, as well as full ADC operation. This allows for a more flexible power supply scheme that will squeeze extra runtime out of a battery.

Parametrics
Name
Value
Part Family
ATSAMG55
Max CPU Speed MHz
120
Program Memory Size (KB)
512
SRAM (KB)
176
Auxiliary Flash (KB)
0.512
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
1.62 to 3.6
Direct Memory Access Channels
30
SPI
8
I2C
8
Peripheral Pin Select / Pin Muxing
Yes
Number of USB Modules
1
USB Interface
High Speed
ADC Input
8
Max ADC Resolution (Bits)
12
Max ADC Sampling Rate (ksps)
800
Input Capture
12
Max 16-bit Digital Timers
6
Internal Oscillator
8,16,24Mhz,32Khz
Hardware RTCC/RTC
Yes
Max I/O Pins
48
Pincount
64
Low Power
Yes

Documents

Jump to:

Data Sheets

01/23/2017
4377KB

Application Notes

Download All

Schematics

White Papers

05/01/2013
443KB

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
SAM G55 Xplained Pro
SAM G55 Xplained Pro ( ATSAMG55-XPRO )

The SAM G55 Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM G55 Cortex®-M4 processor-based microcontrollers. Extension boards to the SAM G55 Xplained Pro can be purchased individually.

The ATSAMG55-XPRO evaluation kit does not include extension boards.

For compatible Xplained Pro extension board please see the Related Tools tab.

Learn More
Add To Cart
RS-485 Xplained Pro
RS-485 Xplained Pro ( ATRS485-XPRO )

The RS485 Xplained Pro extension evaluation kit is ideal for evaluation and prototyping applications involving RS485 / 422 features of the SAM C21 Cortex®?-M0+ processor-based microcontrollers. SAM C21 Xplained Pro board can be purchased individually. The ATRS485-XPRO extension evaluation kit does not include Xplained Pro boards. For compatible Xplained Pro board please see the Related...

Learn More
Add To Cart
PROTO1 Xplained Pro extension kit
PROTO1 Xplained Pro extension kit ( ATPROTO1-XPRO )

PROTO1 Xplained Pro provides easy prototyping on the Xplained Pro platform. It connects to the extension headers of any Xplained Pro evaluation kit and can be used as a gateway to other Xplained Pro extension boards with its own Xplained Pro extension header.

Learn More
Add To Cart
OLED1 Xplained Pro extension kit
OLED1 Xplained Pro extension kit ( ATOLED1-XPRO )

OLED1 Xplained Pro is an extension kit with a 128x32 OLED display, 3 LEDs and 3 push buttons. It connects to the extension headers of any Xplained Pro evaluation kit.

Learn More
Add To Cart
Ethernet1 XPRO
Ethernet1 XPRO ( ATETHERNET1-XPRO )

Ethernet1 Xplained Pro is an extension board in the Xplained Pro evaluation platform. The board enables the user to experiment with Ethernet network connectivity applications.

Learn More
Add To Cart
SLCD1 Xplained Pro extension kit
SLCD1 Xplained Pro extension kit ( ATSLCD1-XPRO )

SLCD1 Xplained Pro is an extension kit with a 96-segment LCD display. It connects to Xplained Pro evaluation kits with segment LCD extension headers. For supported kits, see the related tools tab.

Learn More
Add To Cart
BTLC1000-XPRO-ADPT
BTLC1000-XPRO-ADPT ( ATBTLC1000-XPRO-ADPT )

The ATBTLC1000-XPRO-ADPT is an adapter board for the ATBTLC1000-XPRO expansion board. It is required for the UART hardware flow control functionality to operate correctly when the ATBTLC1000-XPRO expansion board is connected to certain Xplained MCU base boards.

The BTLC1000XPRO-ADP adapter board supports the SMART SAM L21 Xplained Pro, SAM D21 Xplained Pro, SAM 4S Xplained Pro and

...

Learn More
Add To Cart
I/O1 Xplained Pro extension kit
I/O1 Xplained Pro extension kit ( ATIO1-XPRO )

I/O1 Xplained Pro provides a light sensor, temperature sensor, and microSD card. It connects to the extension headers of any Xplained Pro Evaluation Kit.

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
64
512
180,224
$2.96
 
64
512
180,224
$2.80
 
64
512
180,224
$2.80
 
64
512
180,224
$2.87
 
64
512
180,224
$2.88
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATSAMG55J19B-AU
0.166700
1.087500
64
LQFP
10x10x1.4mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAMG55J19A-AU
0.166700
1.087500
64
LQFP
10x10x1.4mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAMG55J19B-AUT
0.166700
0.366667
64
LQFP
10x10x1.4mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAMG55J19A-AUT
0.166700
0.366667
64
LQFP
10x10x1.4mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAMG55J19A-MUT-836
0.159900
0.502857
64
VQFN
7.5x7.5x1mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAMG55J19A-MUT
0.159900
0.502857
64
VQFN
7.5x7.5x1mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAMG55J19B-MU
0.159900
0.988462
64
VQFN
7.5x7.5x1mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAMG55J19A-MU
0.159900
0.988462
64
VQFN
7.5x7.5x1mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAMG55J19B-MUT
0.159900
0.502857
64
VQFN
7.5x7.5x1mm
Matte Tin
e3
Rohs icon
efup china icon
ATSAMG55G19B-UUT
0.008200
0.271600
49
WLCSP
2.84x2.84x0.29mm
SAC405
e1
Rohs icon
efup china icon
ATSAMG55G19A-UUT
0.008200
0.271600
49
WLCSP
2.84x2.84x0.29mm
SAC405
e1
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy