The Microchip Libraries for Applications (MLA) enhances inter-operability for applications that need to use more than one library. Once you download the Microchip Libraries for Applications, you can select the projects that you need for your application. In addition to the source code, this software package includes: drivers, demos, documentation, and utilities.
Archived versions of older Microchip Libraries for Applications are available in the download section below. To see which libraries are included, please hover over the! symbol near the release notes for each MLA version.
MLA includes:
- Prebuilt projects for MPLAB® X IDE
- Support for XC compilers
Starting with the 2013-12-20 release, the MLA will only include pre-built projects for MPLAB X IDE.
Not all legacy demos have been ported to the new version of the MLA.
Please see the Legacy MLA tab below if you need:
- Pre-built projects for MPLAB 8 IDE
- Support for TCP/IP with Ethernet and Touch
- Legacy demo support
PIC32 customers should use either the MPLAB Harmony software suite or the MLA for Legacy Demos for USB, Graphics, File System, and TCP/IP.
Library
|
Current Version
|
PIC16F
|
PIC18F
|
PIC24 & dsPIC33
|
PIC32
|
(8-bit)
|
(8-bit)
|
(16-bit)
|
(32-bit)
|
USB
|
2.17 |
✔ |
✔ |
✔ |
PIC32MM |
Graphics
|
4.80
|
|
|
✔ |
|
File I/O (Memory Disk Drive)
|
1.04
|
|
|
✔ |
|
Crypto Software (AES, TDES, RSA, ...)
|
2.00.02b
|
|
|
✔ |
|
Crypto 16bv1 (Hardware) for PIC24F
|
0.01.01b
|
|
|
✔ |
|
Crypto Hash (MD5, SHA-1, SHA-2, ...)
|
1.00
|
|
|
✔ |
|
Smart Card
|
2.03
|
|
|
✔ |
|
MiWi™ Protocol
|
5.30
|
|
✔ |
✔ |
|
TCPIP (with Wi-Fi® support only)
|
5.47
|
|
✔ |
✔ |
✔ |
Smartphone
|
1.04.02
|
|
|
✔ |
|