To meet the needs of military-grade and industrial products, we provide a broad selection of traditional parallel EEPROM devices. Our practice of customer-driven obsolesce enables the creation of longstanding-designs for a broad spectrum of products, including telecommunications, avionics and military applications, without the risk of forced redesign from supply limitations. To meet the demands of both industrial (−40°C to 85°C) and military-grade (−55°C to 125°C) temperature applications, our parallel EEPROM devices are offered in a broad selection of densities (64 Kbit to 1 Mbit) and package options.
Webinar on EEPROM memory cell structure and the values this structure offers over NOR Flash.
http://www.microchip.com/design-centers/memory/serial-eeprom