Our TCP/IP stack includes the following key features:
The stack is modular in design and is written in the C programming language. When you use our cost-effective, high-density microcontrollers, an effective implementation can be accomplished in roughly 2–34 KB of code, depending on modules used, to leave plenty of code space for your application.
Live Chat