Change Product Group

Sub-Systems Products

Loading..
Product Buy Status Documents 5K Pricing Temp Range Min.(° C) Temp Range Max.(° C) Storage Temp Range Min.(° C) Storage Temp Range Max.(° C) Distance (meters) Downlink Speed UplinkSpeed Supply Voltage Range Power over Coax (mW) Interface Connector Packages
EQCO-FW5001 In Production Call for pricing 0 50 -20 70 50m over RG58 coax 1.2 Gbps 12Gbps 32V (1394b Bus) 32V (1394b Bus) 9-pin 1394b to SMA Please call for package information
EQCO-FW7501 In Production Call for pricing 0 50 -20 70 70m over RG6 coax 1.2Gbps 1.2Gbps 32V (1394b Bus) 32V (1394b Bus) 9-pin 1394b to BNC Please call for package information
EQCO-SDI-30-7502 In Production Call for pricing 0 50 -20 70 220m over RG6 @ 1.5Gbps 3Gbps 38.4Kbps 12VDC or 24VDC up to 9000 75-ohm BNC to BNC Please call for package information
ETH_COAX_RACK In Production Call for pricing -20 120 -20 120 Please call for package information
FastECoax7501 In Production $101.81 0 50 -20 70 250m over RG6 @ 100Mbps 100Mbps 100Mbps 12VDC or 24VDC PoE complaint RJ-45 to 75? BNC 0/ASMB
GIGABIT_ETH_SFP In Production Call for pricing 0 50 -20 70 70m over RG6 @ 1Gbps 1Gbps 1Gbps Power provided via SFP connector PoE complaint SFP to 75-ohm BNC Please call for package information
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Temp Range Min.(° C)
Temp Range Max.(° C)
Storage Temp Range Min.(° C)
Storage Temp Range Max.(° C)
Distance (meters)
Downlink Speed
UplinkSpeed
Supply Voltage Range
Power over Coax (mW)
Interface Connector
Packages