We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: KSZ8795CLXD-EVAL

KSZ8795CLXD EVAL BOARD


  • KSZ8795 Integrated 5-port 10/100 Managed Ethernet Switch
  • 4 RJ-45 Jacks for 10/100Base-T/TX Ethernet LAN with Corresponding Isolation Magnetics
  • Auto MDI/MDIX on All Ports
  • 1 PHY mode and 1 MAC mode Connectors are for the port 5 GMII/RGMII/MII/RMII\ Interfaces
  • Easily set each interface mode by jumpers
  • Port 5 SW5-RGMII hook-up with a KSZ9031RNX GPHY and provide a Gigabit port
  • Easily set to different VDDIO of 3.3V, 2.5V and 1.8V by jumpers
  • 1 USB Port Interface Configurable to Emulate an SPI or MDC/MDIO Interface for all control
  • Registers and all MIIM registers access by using Window GUI and DOS based software tools
  • 2 LEDs Per Port with 4 LED modes to Indicate the Status and Activity
  • The board powered can be used by either USB port or 5V DC power supply

Overview


The KSZ8795CLX is one of KSZ8795 family. KSZ8795CLX contains four MAC/PHYs for four copper ports and one GMAC (Port 5) interface with configurable GMII/RGMII/MII/RMII interfaces for Gigabit up-link.

The KSZ8795CLXD-EVAL board includes a KSZ8975CLX and a KSZ9031 Gigabit Ethernet PHY yielding 5-ports.

KSZ8795CLX has a multitude of features such as port based security ACL filtering, 802.1az EEE, LinkMD and so on. Also support port and tag based VLAN, QoS priority, SPI and MDC/MDIO interfaces for the registers access. The KSZ8795 family is an excellent choice in broadband gateway applications, integrated broadband router applications, managed media converter, industrial automatic, automotive, etc. fields and as a standalone switch. The KSZ8795CLX evaluation board is designed to allow the user to experience first-hand the rich feature set of this exciting new product. The evaluation board is highly configurable and easy to use.

Documentation


Title
Document Id
KSZ8795 SCK Eval Board V1.1 Ref Design Schematics Download 190bbd01-5bc9-4cce-8a99-ef037f479f69
KSZ8795 SCK Eval Board V1.1 Schematics Download c96673c6-375f-41ca-a363-ffad013ec740
KSZ8795 Eval Board PCB Download 1bbcc53f-19be-46ed-a362-29febaf709c5
KSZ8795 Eval Board Gerber Download c2599544-473e-4a48-8a82-2ce6a37fb2b1
KSZ8795 IBIS Download 1f05615e-7988-4143-bb49-63b9a85a9210
KSZ8795 Eval Board BOM Rev1.1 Download 0b60d3ef-ab72-46ea-b36c-2b85301797ff
KSZ8795CLXD-Eval Board Gerber Download 101ac447-51ff-49dd-8541-c001a17b8bab
KSZ8795CLXD-Eval Board PCB Download d42663bf-2b7a-4e8c-a173-475e467d9be8
KSZ8795CLXD-Eval Board BOM Download 3fbf2392-943d-437e-95d4-414dbfde6819
KSZ8795CLXD-Eval Board User Guide Download dce62cde-ee83-4aae-b797-c5548b362b02
Microsoft Word - App Note-Using Two KSZ8795CLX family devices for a max 8-port non-blocking Ethernet Switch.doc Download 925aa754-3e47-49dd-b268-577664e1de40

Application Notes


Title
Date
Document Category
Using Two KSZ8795CLX Family Switches for a Non-blocking Max 8 ports Fast Ethernet 11 Apr 2018 Link Application Notes

Software


Title
Date
KSZ8795 Software Tools Download 16 Oct 2015

Silicon Products

Product
Title
Product
Title
KSZ8795 5-Port 10/100 Managed Ethernet Switch with Gigabit Uplink KSZ8795 5-Port 10/100 Managed Ethernet Switch with Gigabit Uplink